Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Kit P MP XT5 400A 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Kit P MP XT5 400A 4p

General Information

  • Extended Product Type:
    Kit P MP XT5 400A 4p
  • Product ID:
    1SDA104708R1
  • EAN:
    8056221026765
  • Catalog Description:
    Kit P MP XT5 400A 4p
  • Long Description:
    KIT CONVERSION FOR MOVING PART PLUG-IN FOUR-POLE XT5 400

Ordering

  • E-Number (Finland):
    3641357
  • EAN:
    8056221026765
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.302 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    45 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.318 kg
  • Package Level 1 EAN:
    8056221026765

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002049 - Modification set for power circuit breaker
  • ETIM 7:
    EC002049 - Modification set for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds