Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M XT7M 48-60 V AC/DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M XT7M 48-60 V AC/DC

General Information

  • Extended Product Type:
    M XT7M 48-60 V AC/DC
  • Product ID:
    1SDA104920R1
  • EAN:
    8056221027182
  • Catalog Description:
    M XT7M 48-60 V AC/DC
  • Long Description:
    GEARED MOTOR DEVICE 48..60V AC-DC XT7M

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8056221027182
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    130 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    2.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    2.3 kg
  • Package Level 1 EAN:
    8056221027182

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    48...60 V AC
    48...60 V DC
  • Standards:
    IEC 60947
  • Suitable For:
    XT7M
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds