Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Rating Plug 1600 L OFF E1.2..E6.2 (Black)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Rating Plug 1600 L OFF E1.2..E6.2 (Black)

General Information

  • Extended Product Type:
    Rating Plug 1600 L OFF E1.2..E6.2 (Black)
  • Product ID:
    1SDA112870R1
  • EAN:
    8056221000307
  • Catalog Description:
    Rating Plug 1600 L OFF E1.2..E6.2 (Black)
  • Long Description:
    ABB1SDA112870R1

Ordering

  • Order Code US and Canada:
    ZED1600LRP
  • EAN:
    8056221000307
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Container Information

  • Package Level 1 EAN:
    8056221000307

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable 
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Suitable For:
    E1.2;E2.2;E4.2;E6.2
  • Suitable for Product Class:
    Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds