Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ABB Ability Hybrid Industrial gw 3G EU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ABB Ability Hybrid Industrial gw 3G EU

General Information

  • Extended Product Type:
    ABB Ability Hybrid Industrial gw 3G EU
  • Product ID:
    1SDA115509R1
  • EAN:
    8056221075886
  • Catalog Description:
    ABB Ability Hybrid Industrial gw 3G EU
  • Long Description:
    ABB Ability Hybrid Industrial gw 3G EU

Technical

  • Standards:
    IEC
  • Configuration Type:
    Loose
  • Product Type:
    ABB Ability gateway

Dimensions

  • Product Net Width:
    98.2 mm
  • Product Net Height:
    48.4 mm
  • Product Net Weight:
    0.220 kg
  • Product Net Length:
    198 mm

Container Information

  • Package Level 1 EAN:
    8056221075886

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Classifications

  • EPLAN Catalog Tree:
    Electrical engineering / Power switchgear / General
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389099
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds