Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: Side con with24V/IntBus cableXT2-XT4 F/P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Side con with24V/IntBus cableXT2-XT4 F/P

General Information

  • Extended Product Type:
    Side con with24V/IntBus cableXT2-XT4 F/P
  • Product ID:
    1SDA115573R1
  • EAN:
    8056221076579
  • Catalog Description:
    Side con with24V/IntBus cableXT2-XT4 F/P
  • Long Description:
    CONNECTION KIT AUXILIARY SUPPLY, INTERNAL BUS FOR FIXED-PLUG-IN XT2-XT4

Circular Value

Environmental

Ordering

  • EAN:
    8056221076579
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.3 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    1.4 kg
  • Package Level 1 EAN:
    8056221076579

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links