Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XLP00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XLP00

General Information

  • Extended Product Type:
    XLP00
  • Product ID:
    1SEP101890R0001
  • EAN:
    7025840013396
  • Catalog Description:
    XLP00 Fuse Switch Disconnector
  • Long Description:
    XLP00,3-pole,160A, without clamps or bolts

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    187 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.55 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 125 A
  • Rated Operational Current AC-22B (Ie):
    (500 V) 160 A
    (800 V) 63 A
  • Rated Operational Current AC-23B (Ie):
    (400V) 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Operational Voltage:
    400 V AC
    500 V AC
    690 V AC
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 50 kiloampere rms
  • Handle Type:
    Front cover 3P
  • Fuse Size:
    NH00
    NH000
  • Fuse System:
    DIN
  • Standards:
    IEC60947-3
  • Special Functions:
    Not Included
  • Mounting Type:
    Baseplate
  • Number of Poles:
    3
  • Degree of Protection:
    IP30
  • Terminal Type:
    Lug terminals
  • Device Type Manager (DTM):
    Fuseswitchdisconnector
  • Fuse Type:
    NH
  • Electronic Fuse Monitoring:
    No

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    shrink-wrap 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    187 mm
  • Package Level 1 Gross Weight:
    0.55 kg
  • Package Level 1 EAN:
    7025840013396
  • Package Level 2 EAN:
    7025840013396

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601061
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds