You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XLP1-6BC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XLP1-6BC

General Information

  • Extended Product Type:
    XLP1-6BC
  • Product ID:
    1SEP101891R0002
  • EAN:
    7025840013730
  • Catalog Description:
    XLP1-6BC Fuse Switch Disconnector
  • Long Description:
    XLP1,3-pole,250A, incl. 6 Bridge Clamps

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)
    China (CN)

Popular Downloads

Dimensions

  • Product Net Width:
    185 mm
  • Product Net Height:
    270 mm
  • Product Net Depth / Length:
    116 mm
  • Product Net Weight:
    1.83 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 200 A
  • Rated Operational Current AC-22B (Ie):
    (500 V) 250 A
    (800 V) 250 A
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Operational Voltage:
    500 V AC
    690 V AC
    800 V AC
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 50 kiloampere rms
  • Power Loss:
    at Rated Load 7.5 W
  • Handle Type:
    Front cover 3P
  • Fuse Size:
    NH1
  • Fuse System:
    DIN
  • Standards:
    IEC60947-3
    GB/T14048.3
  • Special Functions:
    Not Included
  • Mounting Type:
    Baseplate
  • Number of Poles:
    3
  • Degree of Protection:
    IP30
  • Terminal Type:
    Cable Clamp
  • Device Type Manager (DTM):
    Fuseswitchdisconnector
  • Rated Current (In):
    250 A
  • Rated Voltage (Ur):
    500 V AC
    690 V AC
    800 V AC
  • Electronic Fuse Monitoring:
    No

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    shrink-wrap 1 piece
  • Package Level 1 Width:
    185 mm
  • Package Level 1 Depth / Length:
    116 mm
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Gross Weight:
    1.84 kg
  • Package Level 1 EAN:
    7025840013730
  • Package Level 2 EAN:
    7025840013730

Classifications

  • Object Classification Code:
    S
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601051
  • E-Number (Sweden):
    3171953
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links