You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XLP2-6BC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

XLP2-6BC

General Information

  • Extended Product Type:
    XLP2-6BC
  • Product ID:
    1SEP101892R0002
  • EAN:
    7025840016878
  • Catalog Description:
    XLP2-6BC Fuse Switch Disconnector
  • Long Description:
    XLP2,3-pole,400A, incl. 6 Bridge Clamps

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)
    China (CN)

Popular Downloads

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    290 mm
  • Product Net Depth / Length:
    130 mm
  • Product Net Weight:
    3.02 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 315 A
  • Rated Operational Current AC-22B (Ie):
    (500 V) 400 A
    (800 V) 400 A
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Operational Voltage:
    500 V AC
    690 V AC
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 50 kiloampere rms
  • Power Loss:
    at Rated Load 13 W
  • Handle Type:
    Front cover 3P
  • Fuse Size:
    NH2
  • Fuse System:
    DIN
  • Standards:
    IEC60947-3
    GB/T14048.3
  • Special Functions:
    Not Included
  • Mounting Type:
    Baseplate
  • Number of Poles:
    3
  • Degree of Protection:
    IP30
  • Terminal Type:
    Cable Clamp
  • Device Type Manager (DTM):
    Fuseswitchdisconnector
  • Rated Current (In):
    400 A
  • Rated Voltage (Ur):
    500 V AC
    690 V AC
  • Electronic Fuse Monitoring:
    No

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    shrink-wrap 1 piece
  • Package Level 1 Width:
    210 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    290 mm
  • Package Level 1 Gross Weight:
    3.02 kg
  • Package Level 1 EAN:
    7025840016878
  • Package Level 2 EAN:
    7025840016878

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601065
  • E-Number (Sweden):
    3171955
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links