Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLBM3-3P-Z-V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLBM3-3P-Z-V

General Information

  • Extended Product Type:
    ZLBM3-3P-Z-V
  • Product ID:
    1SEP620013R3120
  • EAN:
    7025840089940
  • Catalog Description:
    ZLBM3-3P-Z-V Fuse switch disconnector
  • Long Description:
    ZLBM3-3P-Z-V Fuse switch disconnector

Ordering

  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Frame Size:
    Low
  • Product Net Width:
    99 mm
  • Product Net Height:
    749 mm
  • Product Net Depth / Length:
    220 mm
  • Product Net Weight:
    5.47 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 630 A
    (500 V) 630 A
    (400 V) 630 A
  • Rated Operational Current AC-22B (Ie):
    (500 V) 630 A
    (400 V) 630 A
  • Rated Operational Current AC-23B (Ie):
    (400V) 630 A
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Handle Type:
    3P
  • Distance Between Phases:
    185 mm
  • Fuse Size:
    3
  • Standards:
    IEC60947-3
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP30
  • Terminal Type:
    V-Clamp
  • Device Type Manager (DTM):
    Fuseswitchdisconnector
  • Fuse Type:
    NH
  • Electronic Fuse Monitoring:
    No

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    shrink-wrap 1 piece
  • Package Level 1 EAN:
    7025840089940

Classifications

  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Finland):
    3638787
  • E-Number (Sweden):
    0731123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds