You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZLBM1-L-3P-3U-M12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZLBM1-L-3P-3U-M12

General Information

  • Extended Product Type:
    ZLBM1-L-3P-3U-M12
  • Product ID:
    1SEP620171R3200
  • EAN:
    7025840093152
  • Catalog Description:
    ZLBM1-L-3P-3U-M12 Fuse switch disconnector
  • Long Description:
    ZLBM1-L-3P-3U-M12 Fuse switch disconnector

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Frame Size:
    Low
  • Product Net Width:
    99 mm
  • Product Net Height:
    763 mm
  • Product Net Depth / Length:
    185 mm
  • Product Net Weight:
    3.63 kg

Technical

  • Rated Operational Current AC-20B:
    (690 V) 250 A
    (500 V) 250 A
    (400 V) 250 A
    (800 V) 200 A
  • Rated Operational Current AC-21B (Ie):
    (690 V) 250 A
    (500 V) 250 A
    (400 V) 250 A
    (800 V) 200 A
  • Rated Operational Current AC-22B (Ie):
    (1000 V) 250 A
    (1000 V) 400V;250 A
    (1000 V) 500V;250 A
    (1000 V) 800V;250 A
  • Rated Operational Current AC-23B (Ie):
    (400V) 250 A
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V AC
  • Power Loss:
    at Rated Load 37.8 W
  • Handle Type:
    3P
  • Distance Between Phases:
    185 mm
  • Fuse Size:
    NH1
  • Fuse System:
    DIN
  • Standards:
    IEC60947-3
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP30
  • Terminal Type:
    Bolt
  • Device Type Manager (DTM):
    Fuseswitchdisconnector
  • Rated Current (In):
    Main Circuit 250 A
  • Electronic Fuse Monitoring:
    No

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20201211

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    shrink-wrap 1 piece
  • Package Level 1 Width:
    99 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Height:
    763 mm
  • Package Level 1 Gross Weight:
    3.63 kg
  • Package Level 1 EAN:
    7025840093152

Classifications

  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links