Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: P9ARSGMB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

P9ARSGMB

General Information

  • Extended Product Type:
    P9ARSGMB
  • Product ID:
    1SFA187496R8000
  • EAN:
    7320500523407
  • Catalog Description:
    ACCESSORY P9ARSGMB
  • Long Description:
    The P9ARSGMB Protection Cover is: Modular metal - Protection Cover - Grey
    This Protection Cover is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8538909999

Popular Downloads

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Height:
    27 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.012 kg

Technical

  • Ambient Air Temperature:
    Operation -30 ... 70 °C
    Storage -40 ... +70 °C
  • Color:
    Grey
  • Suitable For:
    P9MM
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CMT2019-005862
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    7320500518267

Classifications

  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • eClass:
    V11.0 : 27371207
  • UNSPSC:
    39121500
  • E-Number (Finland):
    2314951
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds