Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MP1-10B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MP1-10B

General Information

  • Extended Product Type:
    MP1-10B
  • Product ID:
    1SFA611100R1006
  • EAN:
    7320500261026
  • Catalog Description:
    MP1-10B Pushbutton
  • Long Description:
    Modular Pushbutton - Momentary - Flush - Black - Non-illuminated - Black plastic - No contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Robotics » Robots » Articulated Robots » IRB 140 » IRB 140
  • Parts & Services » Robotics » Robots » Articulated Robots » IRB 1400 » IRB 1400-5/1,44
  • Parts & Services » Robotics » Robots » Parallel Robots » IRB 340
  • Parts & Services » Robotics » Robots » Parallel Robots » IRB 360 » IRB 360

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-001
IRB 140 1 piece
3HAC020536-015
IRB 360 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    PUSHBUTTON MP1-10B
  • Minimum Order Quantity:
    10 piece
  • Selling Unit of Measure:
    piece

Classifications

  • Customs Tariff Number:
    8536501999
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.011 kg
  • Product Net Height:
    0.029 m
  • Product Net Width:
    0.029 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.029 m
  • Package Level 1 Width:
    0.11 m

Additional Information

  • EAN:
    7320500261026
  • Product Name:
    Pushbutton
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds