Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ML1-100R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ML1-100R

General Information

  • Extended Product Type:
    ML1-100R
  • Product ID:
    1SFA611400R1001
  • EAN:
    7320500306154
  • Catalog Description:
    ML1-100R Pilot Light
  • Long Description:
    Modular Pilot Light - Pilot light head - Red - Illuminated

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Drives » Medium voltage AC drives » General Performance Drives » ACS5000
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS2000

Ordering

  • E-Number (Norway):
    4372571
  • E-Number (Sweden):
    3716201
  • EAN:
    7320500306154
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536619090

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.033 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.018 kg
  • Package Level 1 EAN:
    7320500306154

Environmental

  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Actuator Type:
    Pilot light head
  • Color:
    Red
  • Degree of Protection:
    Front IP66
  • Illumination:
    Illuminated
  • Product Main Type:
    ML1
  • Product Name:
    Pilot Light
  • Product Range:
    Modular
  • Product Type:
    ML
  • RoHS Date:
    0635 4
  • Technical Information:
    PILOT LIGHT HEAD

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000223 - Front element for indicator light
  • ETIM 6:
    EC000223 - Front element for indicator light
  • ETIM 7:
    EC000223 - Front element for indicator light
  • Object Classification Code:
    P
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds