You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MPET4-10R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MPET4-10R

General Information

  • Extended Product Type:
    MPET4-10R
  • Product ID:
    1SFA611523R1001
  • EAN:
    7320500372548
  • Catalog Description:
    MPET4-10R Emergency stop
  • Long Description:
    The MPET4-10R Emergency stop is: Twist release - Momentary - Mushroom 40 mm - Red - Non-illuminated - No contact block
    This Emergency stop is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.04 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.036 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Red
  • Actuator Type:
    Mushroom 40 mm
  • Bezel Material:
    n/a
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    Twist release
  • Degree of Protection:
    Front IP66
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    2CMT2015-005444
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    77bc617a-341f-46f9-b92e-ac91c7cee8fb Sweden (SE)
  • Simplified SCIP:
    f41fb0a6-6802-4844-9fac-4dde9e2d53b4 Belgium (BE)
    0cdcca71-902f-4eed-8734-d177c3351cbc Spain (ES)
    1221fc7b-2d34-4cad-8747-66b9121355a0 France (FR)
    1aec9aa2-0954-4835-b11f-c39ae38e3b9e Germany (DE)
    18827138-41a1-4120-96e3-31af89000404 Hungary (HU)
    8b58d5b9-eee3-453b-b906-4b9d0147c205 Germany (DE)
    c946c0b9-e5a5-474c-a1e6-50402a4d1e29 Croatia (HR)
    9b0a232f-9eb9-436a-9739-f6e5f4de4c3b Poland (PL)
    6a00410b-463a-4ecd-93cd-f95e43bac6ce Czech Republic (CZ)
    33a2a191-f1a1-429e-9717-7baf66ac0382 Estonia (EE)
    463f012e-555c-4fda-99db-bc25fb8ae9d6 Netherlands (NL)
    c9e0ffec-247e-4054-b691-34336b3bf3e9 Poland (PL)
    aa05dc09-3e2e-4769-a637-cc58c49bd340 France (FR)
    7643fd80-4962-4ace-8fbf-f6e0e697b137 Hungary (HU)
    f937fb55-a091-4706-a3ad-fa80a1895d65 Greece (GR)
    450b3d88-cf96-417f-b206-f82b6ed21cb6 Portugal (PT)
    3d77ab9d-6fdf-4320-bb4c-64a399bc91c9 Bulgaria (BG)
    6dd70ffa-69e4-4cde-89ff-b297e355f5e2 Sweden (SE)
    d9a21b0f-92c1-4e25-826c-b593cee30b0e Poland (PL)
    1d263e1b-4152-49e2-8d59-133fbfcd610a Finland (FI)
    99307756-ec91-4da9-9bbb-8a68ea1a59ad Italy (IT)
    7833c8ea-7994-43ff-b6d6-705fda3c156f Norway (NO)
    fe2ade65-d6ff-4f5a-ae06-aa1ca9cec942 Germany (DE)
    96a7546b-238f-4844-bc3c-8edec67beb18 Belgium (BE)
    85ce814f-0b4c-4a2c-a7a6-971f8f1d6e89 Germany (DE)
    aadaa8b6-622b-4d91-8989-a05a6397c33b Denmark (DK)
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Depth / Length:
    0.145 m
  • Package Level 1 Height:
    0.045 m
  • Package Level 1 Gross Weight:
    0.039 kg
  • Package Level 1 EAN:
    7320500372548

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC001038 - Front element for mushroom push-button
  • ETIM 7:
    EC001038 - Front element for mushroom push-button
  • ETIM 8:
    EC001038 - Front element for mushroom push-button
  • eClass:
    V11.0 : 27371210
  • UNSPSC:
    39122216
  • IDEA Granular Category Code (IGCC):
    5212 >> Push button for distribution board
  • E-Number (Finland):
    2315853
  • E-Number (Norway):
    4372205
  • E-Number (Sweden):
    3705076
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links