Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MLBL-01W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MLBL-01W

General Information

  • Extended Product Type:
    MLBL-01W
  • Product ID:
    1SFA611621R1015
  • EAN:
    7320500544600
  • Catalog Description:
    MLBL-01W LED block
  • Long Description:
    Modular LED block - 24V AC / DC, integrated LED - White - Illuminated

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.01 m
  • Product Net Height:
    0.044 m
  • Product Net Depth / Length:
    0.042 m
  • Product Net Weight:
    0.01 kg

Technical

  • Color:
    White
  • Illumination:
    Illuminated
  • Lamp Type:
    24V AC / DC, integrated LED
  • Mounting Type:
    Front mounting
  • Degree of Protection:
    Terminals IP20
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    24 V AC/DC
  • Power Loss:
    Approximately 0.3 W
  • Connecting Capacity Supply Circuit:
    Flexible with Ferrule 1x0.75....2.5 mm²
    Flexible with Ferrule 2x0.75....2.5 mm²
    Flexible with Insulated Ferrule 1x0.75...2.5 mm²
    Flexible with Insulated Ferrule 2x0.75...2.5 mm²
    Flexible 1x0.75...2.5 2 square millimeters
    Flexible 2x0.75...2.5 2 square millimeters
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.01 m
  • Package Level 1 Height:
    0.015 m
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    7320500373309

Classifications

  • Object Classification Code:
    E
  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000204 - Lamp holder block for control circuit devices
  • ETIM 6:
    EC000204 - Lamp holder block for control circuit devices
  • ETIM 7:
    EC000204 - Lamp holder block for control circuit devices
  • eClass:
    V11.0 : 27371209
  • UNSPSC:
    39121500
  • E-Number (Finland):
    2315749
  • E-Number (Norway):
    4373122
  • E-Number (Sweden):
    3705057
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds