You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MLBL-07G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MLBL-07G

General Information

  • Extended Product Type:
    MLBL-07G
  • Product ID:
    1SFA611621R1072
  • EAN:
    7320500544877
  • Catalog Description:
    MLBL-07G LED block
  • Long Description:
    The MLBL-07G LED block is: - Green - Illuminated - Front mounting - 230 V
    This LED block is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.01 m
  • Product Net Height:
    0.044 m
  • Product Net Depth / Length:
    0.042 m
  • Product Net Weight:
    0.01 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Green
  • Illumination:
    Illuminated
  • Lamp Type:
    230 V AC, integrated LED
  • Mounting Type:
    Front mounting
  • Degree of Protection:
    Terminals IP20
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    230 V AC
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.75...2.5 mm²
    Flexible with Ferrule 2 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²
    Flexible 1 x 0.75 ... 2.5 mm²
    Flexible 2 x 0.75 ... 2.5 mm²
    Solid 1 x 0.75...2.5 mm²
    Solid 2 x 0.75...2.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm
  • Suitable For:
    MCBH-00
    MCBH5-00
    MP1
    MP2
    MP3
    MP4
    MPMT3
    MPMP3
    M2SS1
    M2SS2
    M2SS3
    M2SS4
    M2SS5
    M2SS6
    M3SS1
    M3SS2
    M3SS3
    M3SS4
    M3SS5
    M3SS6
    M3SS7
    M3SS8
    MPM1
  • Suitable for Product Class:
    Pilot Devices

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 18...14 AWG
    2x 18...14 AWG

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    2CMT2015-005452
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Depth / Length:
    0.155 m
  • Package Level 1 Height:
    0.025 m
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    7320500372951

Classifications

  • Object Classification Code:
    E
  • ETIM 6:
    EC000204 - Lamp holder block for control circuit devices
  • ETIM 7:
    EC000204 - Lamp holder block for control circuit devices
  • ETIM 8:
    EC000204 - Lamp holder block for control circuit devices
  • eClass:
    V11.0 : 27371209
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    2315776
  • E-Number (Norway):
    4373114
  • E-Number (Sweden):
    3705068
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links