Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MA1-8131

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MA1-8131

General Information

  • Extended Product Type:
    MA1-8131
  • Product ID:
    1SFA611920R8131
  • EAN:
    7320500545751
  • Catalog Description:
    MA1-8131 Adapter
  • Long Description:
    MA1-8131 Din-Rail adaptor for modular range

Technical

  • Product Name:
    Adapter
  • Suitable For:
    M2SS1
    M2SS3
    M2SS4
    M2SS6
    M2SSK1
    M2SSK2
    M2SSK3
    M3SS1
    M3SS2
    M3SS3
    M3SS7
    M3SS4
    M3SS5
    M3SS6
    M3SS8
    M3SSK1
    M3SSK2
    M3SSK3
    MP1
    MP2
    MP3
    MP4
  • Suitable for Product Class:
    Pilot Devices
  • Product Range:
    Modular range
  • Accessory Type:
    Adaptors
  • Product Type:
    MA

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151010D0201

Dimensions

  • Product Net Width:
    0.056 m
  • Product Net Height:
    0.035 m
  • Product Net Depth / Length:
    0.04 m
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    7320500358702

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2315868
  • E-Number (Norway):
    4373367
  • E-Number (Sweden):
    3705001
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds