Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: C2SS1-10B-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

C2SS1-10B-20

General Information

  • Extended Product Type:
    C2SS1-10B-20
  • Product ID:
    1SFA619200R1026
  • EAN:
    7320500554708
  • Catalog Description:
    C2SS1-10B-20 Selector Switch
  • Long Description:
    The C2SS1-10B-20 Selector Switch is: Compact - Selector Switch - 2-position - Maintained - Short handle - Black - Non-illuminated - Black Plastic - 2NO - 2 NO - 0 NC - 24 ... 300, 300 V
    This Selector Switch is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
    The compact range has a high level of dust and water resistance.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.072 m
  • Product Net Weight:
    0.024 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Actuator Type:
    Short handle
  • Bezel Material:
    Black Plastic
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    2-position
  • Maintained Positions:
    B, C
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Pollution Degree:
    3
  • Rated Insulation Voltage (Ui):
    300 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    24 ... 300 V
    Maximum 300 V
  • Rated Operational Current DC-13 (Ie):
    (24 V) 0.3 A
    (125 V) 0.2 A
  • Rated Operational Current AC-15 (Ie):
    (240 V) 1 A
  • Power Loss:
    Maximum 5 W
  • Mechanical Durability:
    0.5 million
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.5...1.5 mm²
    Flexible with Ferrule 2 x 0.5...1.5 mm²
    Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²
    Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²
    Flexible 1 x 0.5 ...1.5 mm²
    Flexible 2 x 0.5 ...1.5 mm²
    Solid 1 x 0.5...1.5 mm²
    Solid 2 x 0.5...1.5 mm²
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.8 N·m
  • Wire Stripping Length:
    6 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 22...14 AWG
    2x 22...14 AWG

Environmental

  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2022-006479
  • RoHS Information:
    2CMT2022-006498
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006523
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.235 m
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    7320500245408

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC001029 - Selector switch, complete
  • ETIM 7:
    EC001029 - Selector switch, complete
  • ETIM 8:
    EC001029 - Selector switch, complete
  • eClass:
    V11.0 : 27371243
  • UNSPSC:
    39122217
  • IDEA Granular Category Code (IGCC):
    5215 >> Selector Switch Complete Assemblies
  • E-Number (Finland):
    2312854
  • E-Number (Norway):
    4372690
  • E-Number (Sweden):
    3705527
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links