Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CL2-523L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CL2-523L

General Information

  • Extended Product Type:
    CL2-523L
  • Product ID:
    1SFA619403R5234
  • EAN:
    7320500475515
  • Catalog Description:
    Compact Pilot Light Blue LED 230V AC
  • Long Description:
    Compact Pilot Light - Pilot light head - Blue - Illuminated - Lamptype: LED 230V AC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Compact Range

Ordering

  • E-Number (Norway):
    4373538
  • E-Number (Sweden):
    3705779
  • EAN:
    7320500475515
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536619090

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.052 m
  • Product Net Weight:
    0.1 kg

Environmental

  • RoHS Status:
    Following EU Directive 2015/863 July 22, 2019 (RoHS 3)

Additional Information

  • Actuator Type:
    Pilot light head
  • Color:
    Blue
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Illumination:
    Illuminated
  • Lamp Type:
    230 V AC, integrated LED
  • Product Main Type:
    CL2
  • Product Name:
    Pilot Light
  • Product Range:
    Compact
  • Rated Operational Voltage:
    230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000272 - Indicator light complete
  • ETIM 6:
    EC000272 - Indicator light complete
  • ETIM 7:
    EC000272 - Indicator light complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds