Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CE3K1-10R-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CE3K1-10R-02

General Information

  • Extended Product Type:
    CE3K1-10R-02
  • Product ID:
    1SFA619502R1051
  • EAN:
    7320500556658
  • Catalog Description:
    EMERGENCY STOP CE3K1-10R-02
  • Long Description:
    Compact Emergency Stop - Key release - Mushroom 30mm - Red - Non-illuminated - Black plastic - 2NC

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.103 m
  • Product Net Weight:
    0.068 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Red
  • Actuator Type:
    Mushroom 30mm
  • Bezel Material:
    n/a
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    Key release
  • Key Code:
    Key code 71
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    0
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Pollution Degree:
    3
  • Rated Insulation Voltage (Ui):
    300 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    24 ... 300 V
  • Rated Operational Current DC-13 (Ie):
    (24 V) 0.3 A
    (125 V) 0.2 A
  • Rated Operational Current AC-15 (Ie):
    (240 V) 1 A
  • Power Loss:
    Maximum 5 W
  • Mechanical Durability:
    0.5 million
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.5...1.5 mm²
    Flexible with Ferrule 2 x 0.5...1.5 mm²
    Flexible with Insulated Ferrule 1 x 0.5...1.5 mm²
    Flexible with Insulated Ferrule 2 x 0.5...1.5 mm²
    Flexible 1 x 0.5 ...1.5 mm²
    Flexible 2 x 0.5 ...1.5 mm²
    Solid 1 x 0.5...1.5 mm²
    Solid 2 x 0.5...1.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.8 N·m
  • Wire Stripping Length:
    6 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 22...14 AWG
    2x 22...14 AWG

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0626 5
  • RoHS Information:
    2CMT2019-005802
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Depth / Length:
    0.155 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 EAN:
    7320500308776

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002034 - Emergency stop complete
  • ETIM 6:
    EC002034 - Emergency stop complete
  • ETIM 7:
    EC002034 - Emergency stop complete
  • eClass:
    V11.0 : 27371244
  • UNSPSC:
    39121545
  • E-Number (Finland):
    2313532
  • E-Number (Norway):
    4372750
  • E-Number (Sweden):
    3711510
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds