You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-240

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TVOC-2-240

General Information

  • Extended Product Type:
    TVOC-2-240
  • Product ID:
    1SFA664001R1001
  • EAN:
    7320500382172
  • Catalog Description:
    TVOC-2-240 Arc Monitor
  • Long Description:
    The TVOC-2 Arc Guard System is an arc protection relay that mitigates arc faults and helps to protect people and equipment. The Arc monitor is the main unit of the Arc Guard System which detects the light of an arc and through the fast IGBT contacts sends an electrical signal within 1 ms to a nearby breaker that breaks the power and extinguishes the arc. The Arc monitor has 10 detector inputs and can trip up to three breakers with zone selectivity if needed. Up to 2 extension units can extend the number of light detectors to 30 and the unit includes an HMI that can be placed on the outside of the door. Detectors are sold in a wide range of lengths to fit a full switchgear design. Supply voltage 100... 250 V DC or 100... 240 V AC 50 / 60 Hz. Accessories include current sensing unit, optical cables, cable straps etc.

Ordering

  • Order Code US and Canada:
    TVOC-2-240
  • E-Number (Finland):
    2712000
  • E-Number (Norway):
    4116451
  • E-Number (Sweden):
    2801705
  • EAN:
    7320500382172
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    230 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    1.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    260 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    215 mm
  • Package Level 1 Gross Weight:
    1.27 kg
  • Package Level 1 EAN:
    7320500382172
  • Package Level 2 Units:
    1 piece

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -25 ... +55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SAC200041H0003
  • RoHS Information:
    2CMT005420

Additional Information

  • Additional Information:
    ARC MONITOR TVOC-2
  • Mounting Type:
    Wall mounted or DIN
  • Number of Auxiliary Contacts CO (SPDT):
    3
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    3
  • Power Loss:
    1.5 W
  • Product Main Type:
    TVOC-2
  • Product Name:
    Arc Monitor
  • Rated Operational Voltage:
    100 ... 240 V AC/DC
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002911 - Arc detection system
  • ETIM 7:
    EC002911 - Arc detection system
  • ETIM 8:
    EC002911 - Arc detection system
  • Object Classification Code:
    B
  • UNSPSC:
    32151802
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27142214
  • IDEA Granular Category Code (IGCC):
    3594 >> Interface module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links