You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TVOC-2-E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TVOC-2-E1

General Information

  • Extended Product Type:
    TVOC-2-E1
  • Product ID:
    1SFA664002R1001
  • EAN:
    7320500382196
  • Catalog Description:
    TVOC-2-E1 Extension
  • Long Description:
    The extension unit TVOC-2-E1 can be assembled on the TVOC-2 main unit to increase the number of detector inputs. There are 10 detector inputs per extension unit E1 and up to 2 extension units can be added to the main unit, creating 30 detector inputs in total.

Ordering

  • Order Code US and Canada:
    TVOC-2-E1
  • E-Number (Finland):
    2712001
  • E-Number (Norway):
    4116452
  • E-Number (Sweden):
    2801707
  • EAN:
    7320500382196
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    230 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.114 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    275 mm
  • Package Level 1 Gross Weight:
    0.194 kg
  • Package Level 1 EAN:
    7320500382196

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -25 ... +55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC170003D0201
  • RoHS Information:
    2CMT005420

Additional Information

  • Additional Information:
    ARC MONITOR TVOC-2 EXTENSION
  • Mounting Type:
    Mounted on main unit
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Power Loss:
    1 W
  • Product Main Type:
    TVOC-2
  • Product Name:
    Extension
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC002911 - Arc detection system
  • ETIM 7:
    EC002911 - Arc detection system
  • ETIM 8:
    EC002911 - Arc detection system
  • Object Classification Code:
    B
  • UNSPSC:
    32151802
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27142214
  • IDEA Granular Category Code (IGCC):
    3594 >> Interface module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links