Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TVOC-2-MK1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TVOC-2-MK1

General Information

  • Extended Product Type:
    TVOC-2-MK1
  • Product ID:
    1SFA664006R1001
  • EAN:
    7320500383261
  • Catalog Description:
    TVOC-2-MK1 Cable Strap
  • Long Description:
    The cable straps are used to install light detectors TVOC-2-DP... fitting to the TVOC-2 Arc Guard System in switchgear panels. 1 set includes 50 pieces of cable straps.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Arc Guard Systems » Arc Monitors

Ordering

  • E-Number (Norway):
    4116499
  • EAN:
    7320500383261
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    171.5 mm
  • Product Net Height:
    1.3 mm
  • Product Net Depth / Length:
    5 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    1.08 kg
  • Package Level 1 EAN:
    7320500383261

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +85 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Technical UL/CSA

  • Flammability According to UL94:
    V-2

Additional Information

  • Additional Information:
    CABLE STRAPS
  • Color:
    Clear
  • Material:
    Plastic
  • Product Main Type:
    TVOC-2
  • Product Name:
    Cable Strap
  • RoHS Date:
    1009 1
  • Suitable For:
    TVOC-2
  • Suitable for Product Class:
    Arc Monitor
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 5:
    EC001444 - Insulation and earth fault monitoring relay
  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • Object Classification Code:
    B
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27140702
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds