Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PSR45-MS450

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSR45-MS450

General Information

  • Global Commercial Alias:
    PSR45-MS450
  • Extended Product Type:
    PSR45-MS450
  • Product ID:
    1SFA896213R1001
  • ABB Type Designation:
    PSR45-MS450
  • EAN:
    7320500317648
  • Catalog Description:
    PSR45-MS450 Connection Kit
  • Long Description:
    Connection kit for PSR37…PSR45 with MS450

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044090
  • Invoice Description:
    CONNECTION KIT#PSR45-MS450
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.03 kg
  • Product Net Depth / Length:
    25 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    54 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    25 mm
  • Package Level 1 Width:
    54 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Ambient Temperature:
    -25 ... 60 °C

Additional Information

  • Product Main Type:
    PSR45-MS450
  • Product Name:
    Connection Kit
  • Short Description:
    CONNECTION KIT#PSR45-MS450

Classifications

  • UNSPSC:
    39121400

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds