Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PSE18-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSE18-600-70

General Information

  • Global Commercial Alias:
    PSE18-600-70
  • Extended Product Type:
    PSE18-600-70
  • Product ID:
    1SFA897101R7000
  • ABB Type Designation:
    PSE18-600-70
  • EAN:
    7320500400593
  • Catalog Description:
    PSE18-600-70 Softstarter
  • Long Description:
    Softstarter PSE18-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    245 mm
  • Product Net Depth / Length:
    184 mm
  • Product Net Weight:
    2.5 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 4 kW
    (400 V) 7.5 kW
    (500 V) 11 kW
  • Rated Operational Current - In-Line Connection (Ie):
    18 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Build-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    0 ... 30 second [unit of time]
    1 ... 30 second [unit of time]
  • Initial Voltage During Start:
    30 ... 70 %
  • Step Down Voltage Special Ramp:
    No %
  • Current Limit Function:
    1.5 ... 7xIe
  • Switch for Inside Delta Connection:
    No
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    4…20 mA
  • Signal indication completed start ramp (LED):
    Green
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication ramping up/down (LED):
    Green
  • Signal indication protection (LED):
    Yellow
  • Signal indication fault (LED):
    Red
  • Number of Starts Per Hour at 3.5*Ie for 7 sec. 50% ON Time 50% OFF Time:
    10
  • Communication:
    FiledBusPlug(Optional)
  • Degree of Protection:
    IP00
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Rigid 1/2 x 2.5 ... 70 mm²
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
    Rigid 2 x 1.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Control Circuit 0.5 N·m
    Main Circuit 9 N·m
    Supply Circuit 0.5 N·m
  • Product Main Type:
    PSE18

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    178 mm
  • Package Level 1 Depth / Length:
    257 mm
  • Package Level 1 Height:
    288 mm
  • Package Level 1 Gross Weight:
    3.2 kg
  • Package Level 1 EAN:
    7320500400593
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds