Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PSTX30-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PSTX30-600-70

General Information

  • Global Commercial Alias:
    PSTX30-600-70
  • Extended Product Type:
    PSTX30-600-70
  • Product ID:
    1SFA898103R7000
  • ABB Type Designation:
    PSTX30-600-70
  • EAN:
    7320500501290
  • Catalog Description:
    PSTX30-600-70 Softstarter
  • Long Description:
    Softstarter PSTX30-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    314 mm
  • Product Net Depth / Length:
    198 mm
  • Product Net Weight:
    4.6 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    Main Circuit 50/60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 7.5 kW
    (400 V) 15 kW
    (500 V) 18.5 kW
  • Rated Operational Current - In-Line Connection (Ie):
    30 A
  • Rated Operational Power - Inside Delta Connection:
    at 230 V 12.5 kW
    at 400 V 25 kW
    at 500 V 30 kW
  • Rated Operational Current - Inside Delta Connection:
    52 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Built-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    1 ... 120 second [unit of time]
  • Initial Voltage During Start:
    10 ... 99 %
  • Step Down Voltage Special Ramp:
    100 ... 10 %
  • Current Limit Function:
    1.5 ... 7.5 xle
  • Switch for Inside Delta Connection:
    Yes
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    0…10 V, 0…20 mA, 4…20 mA
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication protection (LED):
    Yellow
  • Signal indication fault (LED):
    Red
  • Communication:
    Built in Modbus interface, Anybus, FieldBusPlug (with adapter).
  • Degree of Protection:
    IP00
  • Terminal Type:
    Cable Clamp
  • Connecting Capacity Main Circuit:
    Hole Diameter 8.5 MMT mm²
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Main Circuit 8 N·m
  • Product Main Type:
    PSTX30

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    200 mm
  • Package Level 1 Depth / Length:
    282 mm
  • Package Level 1 Height:
    388 mm
  • Package Level 1 Gross Weight:
    5.6 kg
  • Package Level 1 EAN:
    7320500501290
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 5:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds