Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSTX840-600-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSTX840-600-70

General Information

  • Global Commercial Alias:
    PSTX840-600-70
  • Extended Product Type:
    PSTX840-600-70
  • Product ID:
    1SFA898119R7000
  • ABB Type Designation:
    PSTX840-600-70
  • EAN:
    7320500510421
  • Catalog Description:
    PSTX840-600-70 Softstarter
  • Long Description:
    Softstarter PSTX840-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Popular Downloads

Dimensions

  • Product Net Width:
    435 mm
  • Product Net Height:
    493 mm
  • Product Net Depth / Length:
    369 mm
  • Product Net Weight:
    46.5 kg

Technical

  • Rated Operational Voltage:
    208 ... 600 V AC
  • Rated Control Supply Voltage (Us):
    100 ... 250 V AC
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 V
  • Rated Frequency (f):
    50/60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Operational Power - In-Line Connection (Pe):
    (230 V) 250 kW
    (400 V) 450 kW
    (500 V) 600 kW
  • Rated Operational Current - In-Line Connection (Ie):
    840 A
  • Rated Operational Power - Inside Delta Connection:
    at 230 V 450 kW
    at 400 V 800 kW
    at 500 V 1000 kW
  • Rated Operational Current - Inside Delta Connection:
    1455 A
  • Service Factor Percentage:
    100 %
  • Overload Protection:
    Built-in electronic overload protection
  • Integrated Electronic Overload:
    Yes
  • Adjustable Rated Motor Current Ie:
    30 ... 100 %
  • Starting Capacity at Maximum Rated Current Ie:
    4xIe for 10s
  • Ramp Time:
    1 ... 120 second [unit of time]
  • Initial Voltage During Start:
    10 ... 99 V
  • Step Down Voltage Special Ramp:
    100 ... 10 %
  • Current Limit Function:
    1.5 ... 7.5 xle
  • Switch for Inside Delta Connection:
    Yes
  • Run Signal Relay:
    Yes
  • By-pass Signal Relay:
    Yes
  • Fault Signal Relay:
    Yes
  • Overload Signal Relay:
    Yes
  • Analog Outputs:
    0…10 V, 0…20 mA, 4…20 mA
  • Signal indication ready to start/standby ON (LED):
    Green
  • Signal indication running R (LED):
    Green
  • Signal indication protection (LED):
    Yellow
  • Signal indication fault (LED):
    Red
  • Communication:
    Built in Modbus interface, Anybus, FieldBusPlug (with adapter).
  • Degree of Protection:
    IP00
  • Terminal Type:
    Main Circuit: Bars
  • Connecting Capacity Control Circuit:
    Rigid 1 x 2.5 mm²
  • Connecting Capacity Supply Circuit:
    Rigid 1 x 2.5 mm²
  • Tightening Torque:
    Main Circuit 45 N·m
  • Product Main Type:
    PSTX840

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Ampere Rating UL/CSA:
    840 A
  • Tightening Torque UL/CSA:
    Main Circuit 398.3

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    600 mm
  • Package Level 1 Depth / Length:
    616 mm
  • Package Level 1 Height:
    800 mm
  • Package Level 1 Gross Weight:
    58.5 kg
  • Package Level 1 EAN:
    7320500510421
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002572 - Electronic motor control and protection device
  • ETIM 6:
    EC002572 - Motor management device
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds