Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AB-PROFINET-IO-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AB-PROFINET-IO-2

General Information

  • Global Commercial Alias:
    AB-PROFINET-IO-2
  • Extended Product Type:
    AB-PROFINET-IO-2
  • Product ID:
    1SFA899300R1010
  • ABB Type Designation:
    AB-PROFINET-IO-2
  • EAN:
    7320500505434
  • Catalog Description:
    AB-PROFINET-IO-2 Communication Module
  • Long Description:
    Anybus module for PROFINET-IO 2 port

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    ANYBUS

Popular Downloads

Dimensions

  • Product Net Width:
    52 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    22 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Suitable For:
    PSTX
  • Suitable for Product Class:
    Softstarters

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Depth / Length:
    72 mm
  • Package Level 1 Height:
    24 mm
  • Package Level 1 Gross Weight:
    0.04 kg
  • Package Level 1 EAN:
    7320500505434

Classifications

  • eClass:
    V11.0 : 27242608
  • E-Number (Norway):
    4552607
  • E-Number (Sweden):
    3302245
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    Q
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds