Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AB-ETHERCAT-IP-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AB-ETHERCAT-IP-2

General Information

  • Global Commercial Alias:
    AB-ETHERCAT-IP-2
  • Extended Product Type:
    AB-ETHERCAT-IP-2
  • Product ID:
    1SFA899300R1012
  • ABB Type Designation:
    AB-ETHERCAT-IP-2
  • EAN:
    7320500513088
  • Catalog Description:
    AB-ETHERCAT-IP-2 Communication Module
  • Long Description:
    Anybus module for ETHERCAT IP 2 port

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    22.25 mm
  • Product Net Depth / Length:
    54.8 mm
  • Product Net Weight:
    0.027 kg

Technical

  • Degree of Protection:
    IP20
  • Product Main Type:
    ANYBUS

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    2CMT2022-006500
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    79.9 mm
  • Package Level 1 Depth / Length:
    73.5 mm
  • Package Level 1 Height:
    27.95 mm
  • Package Level 1 Gross Weight:
    0.042 kg
  • Package Level 1 EAN:
    7320500513088
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • eClass:
    V11.0 : 27242608
  • UNSPSC:
    32151802
  • IDEA Granular Category Code (IGCC):
    3587 >> Fieldbus, decentr. periphery - communication module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links