Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSACC-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSACC-1

General Information

  • Extended Product Type:
    PSACC-1
  • Product ID:
    1SFA899320R1001
  • ABB Type Designation:
    ACCESSORIES
  • EAN:
    7320500509654
  • Catalog Description:
    PSACC-1 HMI Accessories
  • Long Description:
    PSTX HMI Accessory kit including RJ45 connector, RJ45 cable, anybus connection cover, HMI gasket and nut and rubber cover for HMI front.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091
  • Product Main Type:
    PSACC

Popular Downloads

Dimensions

  • Product Net Length:
    0 mm
  • Product Net Weight:
    0.137 kg

Technical

  • Suitable For:
    PSTX30...1250
  • Suitable for Product Class:
    Softstarters
  • Technical Information:
    PSTX Keypad accessories kit PSACC-1

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.147 kg
  • Package Level 1 EAN:
    7320500509654

Classifications

  • eClass:
    V11.0 : 27060313
  • ETIM 7:
    EC000249 - Protection switch disconnector housing
  • ETIM 8:
    EC000249 - Protection switch disconnector housing
  • Object Classification Code:
    Q
  • UNSPSC:
    39121000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds