You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AF146-30-00-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Related Links

AF146-30-00-11

General Information

  • Extended Product Type:
    AF146-30-00-11
  • Product ID:
    1SFL467001R1100
  • EAN:
    7320500481974
  • Catalog Description:
    AF146-30-00-11 Contactor
  • Long Description:
    The AF146-30-00-11 is a 3 pole - 1000 V IEC or 600 V UL contactor with double clamp, controlling motors up to 75 kW / 400 V AC (AC-3) or 100 hp / 480 V UL and switching power circuits up to 225 A (AC-1) or 200 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (24-60 V 50/60 Hz and 20-60 V DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Depth / Length:
    126 mm
  • Product Net Height:
    150 mm
  • Product Net Weight:
    1.55 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 225 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 225 A
    (1000 V) 55 °C 200 A
    (1000 V) 60 °C 200 A
    (1000 V) 70 °C 175 A
    (690 V) 40 °C 225 A
    (690 V) 55 °C 200 A
    (690 V) 60 °C 200 A
    (690 V) 70 °C 175 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 146 A
    (440 V) 55 °C 146 A
    (500 V) 55 °C 130 A
    (690 V) 55 °C 93 A
    (1000 V) 55 °C 60 A
    (380 / 400 V) 55 °C 146 A
    (220 / 230 / 240 V) 55 °C 146
  • Rated Operational Current AC-3e (Ie):
    (415 V) 60 °C 146 A
    (440 V) 60 °C 146 A
    (500 V) 60 °C 130 A
    (690 V) 60 °C 93 A
    (1000 V) 60 °C 54 A
    (380 / 400 V) 60 °C 146 A
    (220 / 230 / 240 V) 60 °C 146 A
  • Rated Operational Power AC-3 (Pe):
    (415 V) 75 kW
    (440 V) 90 kW
    (500 V) 90 kW
    (690 V) 90 kW
    (1000 V) 75 kW
    (380 / 400 V) 75 kW
    (220 / 230 / 240 V) 45 kW
  • Rated Operational Power AC-3e (Pe):
    (415 V) 75 kW
    (440 V) 90 kW
    (500 V) 90 kW
    (690 V) 90 kW
    (1000 V) 75 kW
    (380 / 400 V) 75 kW
    (220 / 230 / 240 V) 45 kW
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Breaking Capacity AC-3e:
    8.5 x Ie AC-3e
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Rated Making Capacity AC-3e:
    12 x Ie AC-3e
  • Short-Circuit Protective Devices:
    gG Type Fuses 315 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 1168 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 200 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 477 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1460 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 674 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 3000 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 1500 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    5 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 ... 60 V
    60 Hz 24 ... 60 V
    DC Operation 20 ... 60 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 5.5 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 5.5 V·A
    Holding at Max. Rated Control Circuit Voltage DC 2.5 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 225 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 225 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 210 W
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 37 ... 47 ms
    Between Coil Energization and NO Contact Closing 25 ... 55 ms
  • Connecting Capacity Main Circuit:
    Flexible 1 x 10 ... 70 mm²
    Rigid Cu-Cable 2 x 10 ... 95 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 1 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Terminal Type:
    Double Clamp

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V
  • General Use Rating UL/CSA:
    (600 V AC) 200 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 40 hp
    (208 V AC) Three Phase 40 hp
    (220 ... 240 V AC) Three Phase 50 hp
    (440 ... 480 V AC) Three Phase 100 hp
    (550 ... 600 V AC) Three Phase 125 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -40 ... 70 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Circular Value

  • ABB EcoSolutions:
    Yes
  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 87.8 %
  • End of Life Instructions:
    1SFC100112M0001
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product requires less energy to operate compared to similar product on market or older products from the same line
  • Sustainable Material Content:
    Recycled Metal - 37 %

Eco Transparency

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    207 mm
  • Package Level 1 Depth / Length:
    216 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Gross Weight:
    1.75 kg
  • Package Level 1 EAN:
    7320500481974

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4758 >> Iec Contactors
  • E-Number (Finland):
    3706363
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links