Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AF460-30-11-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AF460-30-11-70

General Information

  • Extended Product Type:
    AF460-30-11-70
  • Product ID:
    1SFL597001R7011
  • EAN:
    7320500217658
  • Catalog Description:
    AF460-30-11 100-250V 50/60Hz / 100-250V DC Contactor
  • Long Description:
    The AF460-30-11-70 is a 3 pole - 1000 V IEC or 600 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 250 kW / 400 V AC (AC-3) or 400 hp / 480 V UL and switching power circuits up to 700 A (AC-1) or 650 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Height:
    278 mm
  • Product Net Weight:
    10.6 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 700 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 700 A
    (1000 V) 55 °C 600 A
    (1000 V) 60 °C 600 A
    (1000 V) 70 °C 480 A
    (690 V) 40 °C 700 A
    (690 V) 55 °C 600 A
    (690 V) 70 °C 480 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 460 A
    (440 V) 55 °C 460 A
    (500 V) 55 °C 460 A
    (690 V) 55 °C 400 A
    (1000 V) 55 °C 200 A
    (380 / 400 V) 55 °C 460 A
    (220 / 230 / 240 V) 55 °C 460 A
  • Rated Operational Power AC-3 (Pe):
    (415 V) 250 kW
    (440 V) 250 kW
    (500 V) 315 kW
    (690 V) 355 kW
    (1000 V) 280 kW
    (380 / 400 V) 250 kW
    (220 / 230 / 240 V) 132 kW
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Short-Circuit Protective Devices:
    gG Type Fuses 800 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 4400 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 840 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 2500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 4600 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 3100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 5000 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 4500 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 60 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (110 V) 1-Pole, 40 °C 700 A
    (110 V) 2 Poles in Series, 40 °C 700 A
    (220 V) 3 Poles in Series, 40 °C 700 A
    (600 V) 3 Poles in Series, 40 °C 700 A
  • Rated Operational Current DC-3 (Ie):
    (110 V) 1-Pole, 40 °C 700 A
    (110 V) 2 Poles in Series, 40 °C 700 A
    (220 V) 3 Poles in Series, 40 °C 700 A
    (600 V) 3 Poles in Series, 40 °C 700 A
  • Rated Operational Current DC-5 (Ie):
    (110 V) 1-Pole, 40 °C 700 A
    (110 V) 2 Poles in Series, 40 °C 700 A
    (220 V) 3 Poles in Series, 40 °C 700 A
    (600 V) 3 Poles in Series, 40 °C 700 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    3 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage DC 5 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 955 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 955 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 895 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 45 ... 55 ms
    Between Coil De-energization and NO Contact Opening 48 ... 58 ms
    Between Coil Energization and NC Contact Opening 45 ... 115 ms
    Between Coil Energization and NO Contact Closing 50 ... 120 ms
  • Connecting Capacity Main Circuit:
    Bar 47 mm²
    Rigid Al-Cable 2x240 mm²
    Rigid Cu-Cable 240 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 2 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Terminal Type:
    Main Circuit: Bars

Technical UL/CSA

  • NEMA Size:
    6
  • Horsepower Rating NEMA:
    (200 V AC) Three Phase 150 Hp
    (230 V AC) Three Phase 200 Hp
    (460 V AC) Three Phase 400 Hp
    (575 V AC) Three Phase 400 Hp
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V
  • General Use Rating UL/CSA:
    (600 V AC) 650 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 150 hp
    (208 V AC) Three Phase 150 hp
    (220 ... 240 V AC) Three Phase 200 hp
    (440 ... 480 V AC) Three Phase 400 hp
    (550 ... 600 V AC) Three Phase 500 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -40 ... 70 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Shock Direction: A 5 g
    Shock Direction: B1 5 g
    Shock Direction: B2 5 g
    Shock Direction: C1 5 g
    Shock Direction: C2 5 g

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006525
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Circular Value

  • ABB EcoSolutions:
    Yes
  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.1 %
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
  • Sustainable Material Content:
    Recycled Metal - 37 %

Eco Transparency

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Depth / Length:
    375 mm
  • Package Level 1 Height:
    310 mm
  • Package Level 1 Gross Weight:
    12 kg
  • Package Level 1 EAN:
    7320500217658

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4758 >> Iec Contactors
  • E-Number (Finland):
    3709333
  • E-Number (Norway):
    4115292
  • E-Number (Sweden):
    3228346
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links