Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AF1350-30-11-70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AF1350-30-11-70

General Information

  • Extended Product Type:
    AF1350-30-11-70
  • Product ID:
    1SFL657001R7011
  • EAN:
    7320500250143
  • Catalog Description:
    AF1350-30-11 100-250V 50/60Hz / 100-250V DC Contactor
  • Long Description:
    The AF1350-30-11-70 is a 3 pole - 1000 V IEC or 1000 V UL contactor with pre-mounted auxiliary contacts and Main Circuit Bars, controlling motors up to 475 kW / 400 V AC (AC-3) or 800 hp / 480 V UL and switching power circuits up to 1350 A (AC-1) or 1350 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (100-250 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    438 mm
  • Product Net Depth / Length:
    244 mm
  • Product Net Height:
    392 mm
  • Product Net Weight:
    32 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 1350 A
  • Rated Operational Current AC-1 (Ie):
    (1000 V) 40 °C 1350 A
    (1000 V) 55 °C 1150 A
    (1000 V) 70 °C 1000 A
    (690 V) 40 °C 1350 A
    (690 V) 55 °C 1150 A
    (690 V) 70 °C 1000 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 860 A
    (440 V) 55 °C 860 A
    (500 V) 55 °C 800 A
    (690 V) 55 °C 800 A
    (1000 V) 55 °C 375 A
    (380 / 400 V) 55 °C 860 A
    (220 / 230 / 240 V) 55 °C 860
  • Rated Operational Power AC-3 (Pe):
    (415 V) 500 kW
    (440 V) 560 kW
    (500 V) 560 kW
    (690 V) 800 kW
    (1000 V) 560 kW
    (380 / 400 V) 475 kW
    (220 / 230 / 240 V) 257 kW
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 8000 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 1600 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 4500 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 10000 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 6000 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 10000 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 60 cycles per hour
    (AC-2 / AC-4) 60 cycles per hour
    (AC-3) 60 cycles per hour
  • Rated Operational Current DC-1 (Ie):
    (220 V) 3 Poles in Series, 40 °C 1350 A
    (600 V) 3 Poles in Series, 40 °C 1350 A
    (850 V) 3 Poles in Series, 40 °C 1350 A
  • Rated Operational Current DC-3 (Ie):
    (220 V) 3 Poles in Series, 40 °C 1350 A
    (600 V) 3 Poles in Series, 40 °C 1350 A
    (850 V) 3 Poles in Series, 40 °C 1350 A
  • Rated Operational Current DC-5 (Ie):
    (220 V) 3 Poles in Series, 40 °C 1350 A
    (600 V) 3 Poles in Series, 40 °C 1350 A
    (850 V) 3 Poles in Series, 40 °C 1350 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Mechanical Durability:
    0.5 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 48 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 48 V·A
    Holding at Max. Rated Control Circuit Voltage DC 20.5 V·A
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 2450 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 2450 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 2290 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 35 ... 55 ms
    Between Coil De-energization and NO Contact Opening 35 ... 55 ms
    Between Coil Energization and NC Contact Opening 50 ... 80 ms
    Between Coil Energization and NO Contact Closing 50 ... 80 ms
  • Connecting Capacity Main Circuit:
    Bar 100 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 1 x 1 .... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • Terminal Type:
    Main Circuit: Bars

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 1000 V
  • General Use Rating UL/CSA:
    (1000 V AC) 1350 A
    (600 V AC) 1350 A
  • Horsepower Rating UL/CSA:
    (220 ... 240 V AC) Three Phase 400 hp
    (440 ... 480 V AC) Three Phase 800 hp
    (550 ... 600 V AC) Three Phase 1000 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -40 ... +70 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    555 mm
  • Package Level 1 Depth / Length:
    365 mm
  • Package Level 1 Height:
    500 mm
  • Package Level 1 Gross Weight:
    34 kg
  • Package Level 1 EAN:
    7320500250143
  • Package Level 2 Units:
    1 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Finland):
    3709257
  • E-Number (Norway):
    4115388
  • E-Number (Sweden):
    4115388
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds