You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CAL18-11B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CAL18-11B

General Information

  • Extended Product Type:
    CAL18-11B
  • Product ID:
    1SFN010720R3311
  • EAN:
    7320500256312
  • Catalog Description:
    CAL18-11B Auxiliary Contact Block
  • Long Description:
    2 pole screw type side mounted auxilliary contact block fitted outside CAL18-11, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85369010
  • Product Main Type:
    CAL18

Popular Downloads

Dimensions

  • Product Net Width:
    64.5 mm
  • Product Net Depth / Length:
    17.1 mm
  • Product Net Height:
    74 mm
  • Product Net Weight:
    0.04 kg

Technical

  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Solid 1x 1 ... 4 mm²
    Solid 2x 1 ... 4 mm²
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Power Loss:
    at Rated Operating Conditions per Pole 0.15 W
  • Rated Operational Voltage:
    Auxiliary Circuit 24 ... 690 V
  • Recommended Screw Driver:
    Auxiliary Circuit 1 x 5.5
    Auxiliary Circuit Pozidriv 2
  • Suitable For:
    AF400
    AF460
    AF580
    AF750
    AF1250
    AF1350
    AF1650
    AF2050
    AF2650
    AF2850
    A145
    A185
    A210
    A260
    A300
    AF145
    AF185
    AF210
    AF260
    AF300
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 1 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Degree of Protection:
    IP20
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    64.5 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Height:
    34.2 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    7320500256312

Classifications

  • eClass:
    V11.1 : 27371302
  • E-Number (Finland):
    3709264
  • E-Number (Norway):
    4116023
  • E-Number (Sweden):
    3228822
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    K
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links