You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VM300/460H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VM300/460H

General Information

  • Extended Product Type:
    VM300/460H
  • Product ID:
    1SFN035100R1000
  • EAN:
    7320500222096
  • Catalog Description:
    VM300/460H Mechanical Interlock Unit
  • Long Description:
    Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    VM300/460H

Popular Downloads

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    123.6 mm
  • Product Net Weight:
    0.15 kg

Technical

  • Suitable For:
    AF265
    AF305
    AF370
    AF400
    AF460
    AFS265
    AFS305
    AFS370
    AFS400
    AFS460
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Height:
    97 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    7320500222096

Classifications

  • eClass:
    V11.1 : 27371303
  • E-Number (Norway):
    4116137
  • E-Number (Sweden):
    4116137
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    R
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links