You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VM205/265

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VM205/265

General Information

  • Extended Product Type:
    VM205/265
  • Product ID:
    1SFN035203R1000
  • EAN:
    7320500494813
  • Catalog Description:
    VM205/265 Mechanical Interlock Unit
  • Long Description:
    Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF190…205 with AF265…AF370

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    VM205/265

Popular Downloads

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Height:
    70.6 mm
  • Product Net Weight:
    0.09 kg

Technical

  • Suitable For:
    AF190
    AF205
    AF265
    AF305
    AF370
    AF190B
    AF205B
    AF265B
    AF305B
    AF370B
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    72 mm
  • Package Level 1 Depth / Length:
    70.6 mm
  • Package Level 1 Height:
    42 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    7320500494813

Classifications

  • eClass:
    V11.0 : 27371003
  • E-Number (Norway):
    4117835
  • E-Number (Sweden):
    3210178
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC000066 - Power contactor, AC switching
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    R
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links