You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VM1650H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

VM1650H

General Information

  • Extended Product Type:
    VM1650H
  • Product ID:
    1SFN036503R1001
  • EAN:
    7320500495056
  • Catalog Description:
    VM1650H Mechanical Interlock
  • Long Description:
    Mechanical interlock for use with contactors AF1350…AF2650_NO UNIT$

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    VM1650H

Popular Downloads

Dimensions

  • Product Net Width:
    870 mm
  • Product Net Depth / Length:
    155 mm
  • Product Net Height:
    334 mm
  • Product Net Weight:
    6 kg

Technical

  • Suitable For:
    AF1350
    AF1650
    AF2050
    AF2650
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    870 mm
  • Package Level 1 Depth / Length:
    334 mm
  • Package Level 1 Height:
    155 mm
  • Package Level 1 Gross Weight:
    6.1 kg
  • Package Level 1 EAN:
    7320500495056

Classifications

  • eClass:
    V11.0 : 27371303
  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    R
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links