You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LZ185-2C/120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LZ185-2C/120

General Information

  • Extended Product Type:
    LZ185-2C/120
  • Product ID:
    1SFN074709R1000
  • EAN:
    7320500204474
  • Catalog Description:
    LZ185-2C/120 Cable Clamp Connector
  • Long Description:
    LZ185-2C/120 Cable Clamp Connector

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    LZ

Popular Downloads

Dimensions

  • Product Net Width:
    76 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    23 mm
  • Product Net Weight:
    0.3 kg

Technical

  • Suitable For:
    AF190
    AF205
    AFS190
    AFS205
    AF190B
    AF205B
    A145
    A185 PSE142 … PSE170

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.35 kg
  • Package Level 1 EAN:
    7320500204474

Classifications

  • E-Number (Finland):
    3709268
  • E-Number (Norway):
    4120360
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    X
  • UNSPSC:
    26121600
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links