Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LX750

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LX750

General Information

  • Extended Product Type:
    LX750
  • Product ID:
    1SFN076110R1000
  • EAN:
    7320500222355
  • Catalog Description:
    LX750 Terminal Extension
  • Long Description:
    3 pole extension kit designed to extend the main terminals

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Product Main Type:
    LX750

Popular Downloads

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Height:
    100 mm
  • Product Net Weight:
    0.85 kg

Technical

  • Suitable For:
    AF580
    AF750
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    211 mm
  • Package Level 1 Depth / Length:
    51 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Gross Weight:
    0.95 kg
  • Package Level 1 EAN:
    7320500222355

Classifications

  • eClass:
    V11.1 : 27371390
  • E-Number (Finland):
    3709287
  • E-Number (Norway):
    4115501
  • E-Number (Sweden):
    3228920
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    X
  • UNSPSC:
    43171815
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds