Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LT185-AY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LT185-AY

General Information

  • Extended Product Type:
    LT185-AY
  • Product ID:
    1SFN124704R1000
  • EAN:
    7320500217245
  • Catalog Description:
    LT185-AY Terminal Shroud
  • Long Description:
    Protection for main terminals achieving finger protection from life parts. For Contactors A145…A185 and between Overload relay TA 200DU

Technical

  • Suitable For:
    A145
    A185
    AX185
    AX205
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SFC101010D0201

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    101 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    32 mm
  • Package Level 1 Depth / Length:
    101 mm
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 1 EAN:
    7320500217245

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3801109
  • E-Number (Norway):
    4120416

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    43171815
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds