Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LT370-30L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LT370-30L

General Information

  • Extended Product Type:
    LT370-30L
  • Product ID:
    1SFN125403R1000
  • EAN:
    7320500481516
  • Catalog Description:
    LT370-30L Terminal Shroud
  • Long Description:
    Terminal shrouds, long, 3-pole AF265-AF370

Technical

  • Fire and Smoke Standards:
    EN 45545 (Hazard levels HL2, HL3)
  • Suitable For:
    AF265
    AF305
    AF370
    AF265B
    AF305B
    AF370B
    AX260
    AX300
    AX370
  • Suitable for Product Class:
    Block Contactors
  • Terminal Type:
    Screw Terminals

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CMT004732

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    101 mm
  • Product Net Depth / Length:
    86.2 mm
  • Product Net Weight:
    0.28 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    86.2 mm
  • Package Level 1 Depth / Length:
    101 mm
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    7320500481516

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3706573
  • E-Number (Norway):
    4117889
  • E-Number (Sweden):
    3210189

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • EPLAN Catalog Tree:
    Electrical engineering / Terminals / General
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121529
  • eClass:
    V11.0 : 27371003
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds