Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZAF460

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZAF460

General Information

  • Extended Product Type:
    ZAF460
  • Product ID:
    1SFN155770R7006
  • EAN:
    7320500222584
  • Catalog Description:
    ZAF460 100-250V Operating Coil
  • Long Description:
    a.c. / d.c. operated wide range contactor coil with electronic interface

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • E-Number (Finland):
    3709314
  • E-Number (Norway):
    4121057
  • E-Number (Sweden):
    3229136
  • EAN:
    7320500222584
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85045095

Dimensions

  • Product Net Width:
    180 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    140 mm
  • Product Net Weight:
    0.53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    255 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.79 kg
  • Package Level 1 EAN:
    7320500222584

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Product Main Type:
    ZAF460
  • Product Name:
    Operating Coil
  • Rated Control Circuit Voltage (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • RoHS Date:
    1713
  • Suitable For:
    AF400
    AF460
  • Suitable for Product Class:
    CONTACTORS
  • Terminal Type:
    Screw Terminals

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    M
  • UNSPSC:
    39121529
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds