You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZP205-13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZP205-13

General Information

  • Extended Product Type:
    ZP205-13
  • Product ID:
    1SFN164823R1013
  • EAN:
    7320500542002
  • Catalog Description:
    ZP205-13 Electronic Module
  • Long Description:
    Electronic Module ZP205-13 suitable for contactor: AF205. Spare part constis of the electronic PCBA module for the range 100-250 V 50/60Hz/DC.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Product Main Type:
    ZP205

Popular Downloads

Dimensions

  • Product Net Width:
    335 mm
  • Product Net Depth / Length:
    245 mm
  • Product Net Height:
    140 mm
  • Product Net Weight:
    0.14 kg

Technical

  • Suitable For:
    AF190
    AF205

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    335 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Gross Weight:
    0.61 kg
  • Package Level 1 EAN:
    7320500542002

Classifications

  • eClass:
    V11.1 : 27371390
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links