You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMB1O

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMB1O

General Information

  • Extended Product Type:
    GMB1O
  • Product ID:
    1SL0201A00
  • EAN:
    8000126219784
  • Catalog Description:
    GMB1O IP66 Insulating switchboards
  • Long Description:
    IP66 SWITCHBOARD OPAQUE DOOR-SIZE 1;IP66 SWITCHBOARD OPAQUE DOOR-SIZE 1

Technical

  • Power Loss:
    45 W
  • Number of Rows:
    2
  • Configuration Type:
    Complete switchboard
  • Enclosure Type NEMA:
    Type4X
  • Mounting Type:
    Wall mounting
  • Surface Finishing:
    Untreated
  • Door Surface Finishing:
    Opaque
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • DIN Place Units:
    24
  • Model Number:
    Protective door
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP66
  • Protection Class:
    Isolated (Class II)
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107046A4790
  • Environmental Information:
    1SLC805001D0907
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    4.76 kg
  • Size:
    1

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    4.76 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • ETIM 9:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links