Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0225A00
  • EAN:
    8000126220261
  • Catalog Description:
    BOX-SIZE 5
  • Long Description:
    BOX-SIZE 5 Gemini IP66 Insulating switchboards

Technical

  • Product Name:
    IP66 Insulating switchboards
  • Rated Current (In):
    100 A
  • Number of Rows:
    5
  • Configuration Type:
    Box
  • Cover Plate Type:
    None
  • Enclosure Type NEMA:
    Type4X
  • Mounting Type:
    Surface mounted (plaster)
  • Surface Finishing:
    Untreated
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • DIN Place Units:
    120
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP66
  • Protection Class:
    Grounded
  • Environmental Information:
    1SLC805001D0907

Dimensions

  • Width in Number of Modular Spacings:
    120
  • Product Net Width:
    585 mm
  • Product Net Height:
    855 mm
  • Product Net Depth / Length:
    360 mm
  • Product Net Weight:
    14 kg
  • Size:
    5
  • Built-In Depth (t2):
    330 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.598 m
  • Package Level 1 Height:
    0.867 m
  • Package Level 1 Depth / Length:
    0.376 m
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8000126220285

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds