Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NotAvailable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NotAvailable

General Information

  • Extended Product Type:
    NotAvailable
  • Product ID:
    1SL0292A00
  • EAN:
    8000126219609
  • Catalog Description:
    DIN RAIL-SIZE 4-5
  • Long Description:
    DIN RAIL-SIZE 4-5 Gemini IP66 Insulating switchboards accessories

Technical

  • Product Name:
    IP66 Insulating switchboards accessories
  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Accessory Type:
    DIN Rails
  • Shape:
    None
  • Surface Finishing:
    Untreated
  • Material:
    Aluminium
  • DIN Place Units:
    24
  • Model Number:
    Special profile

Environmental

Dimensions

  • Product Net Width:
    0.443 m
  • Product Net Height:
    35 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Length:
    443 mm
  • Size:
    4
    5

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.53 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.32 m
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    8000126219623

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC001285 - Mounting rail
  • ETIM 7:
    EC001285 - Mounting rail
  • ETIM 8:
    EC001285 - Mounting rail
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds