You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: GMA1SL0321A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

GMA1SL0321A00

General Information

  • Extended Product Type:
    GMA1SL0321A00
  • Product ID:
    1SL0321A00
  • EAN:
    8000126217742
  • Catalog Description:
    GMA1SL0321A00 IP66 Insulating switchboards accessories
  • Long Description:
    BLANK PANEL H75-SIZE 6;BLANK PANEL H75-SIZE 6

Technical

  • Suitable For:
    Gemini - Boxes
    Gemini - Switchboards
  • Suitable for Product Class:
    IP66 Insulating switchboards
  • Number of DIN Rails for Mounting:
    0
  • Number of Modular Spacings per DIN Rail:
    0
  • Accessory Type:
    Blank Panels
  • Cover Plate Type:
    Closed
  • DIN Place Units:
    36
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP40
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK107046A4790
  • Environmental Information:
    1SLC805001D0907
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    75 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    0.268 kg
  • Size:
    6

Ordering

  • Package Level 1 Units:
    box 4 piece
  • Package Level 1 Gross Weight:
    1.075 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000264 - Panel for distribution board
  • ETIM 9:
    EC000264 - Panel for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142411
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links