You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SLM006500A1927

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1SLM006500A1927

General Information

  • Extended Product Type:
    1SLM006500A1927
  • Product ID:
    1SL1927A00
  • EAN:
    8000126100549
  • Catalog Description:
    1SLM006500A1927 Wall fixing brackets (4 pcs) MISTRAL65 ; 1SLM006500A1927
  • Long Description:
    Wall fixing brackets (4pcs) MISTRAL65;Wall fixing brackets (4 pcs) MISTRAL65

Technical

  • Suitable for Product Class:
    MISTRAL65
    MISTRAL65H
  • Accessory Type:
    Wall fixing brackets
  • Material:
    Plastic

Environmental

Dimensions

  • Product Net Width:
    164.000 mm
  • Product Net Height:
    116.000 mm
  • Product Net Depth / Length:
    274.000 mm
  • Product Net Weight:
    0.036 kg

Ordering

  • Package Level 1 Units:
    box 30 piece
  • Package Level 1 Gross Weight:
    1.350 kg
  • E-Number (Finland):
    3405569

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • ETIM 9:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27182807
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links