You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1SL9183A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1SL9183A00

General Information

  • Product ID:
    1SL9183A00
  • EAN:
    8000126209839
  • Catalog Description:
    WIRING DUCT HALOGEN FREE 25x80 4/6
  • Long Description:
    WIRING DUCT HALOGEN FREE 25x80 4/6

Ordering

  • E-Number (Finland):
    1410134
  • EAN:
    8000126209839
  • Minimum Order Quantity:
    28 m
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    2 m
  • Product Net Weight:
    0.396 kg

Container Information

  • Package Level 1 Units:
    28 m
  • Package Level 1 Width:
    2.074 m
  • Package Level 1 Height:
    0.14 m
  • Package Level 1 Depth / Length:
    0.2 m
  • Package Level 1 Gross Weight:
    11.09 kg
  • Package Level 1 EAN:
    8000126209853

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Color:
    grey RAL7035
  • Product Main Type:
    Wiring duct Halogen Free
  • Product Name:
    Plastic trunking

Certificates and Declarations

Classifications

  • ETIM 4:
    EC000012 - Slotted cable trunking system
  • ETIM 5:
    EC000012 - Slotted cable trunking system
  • ETIM 6:
    EC000012 - Slotted cable trunking system
  • ETIM 7:
    EC000012 - Slotted cable trunking system
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links