Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 41A12X11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

41A12X11

General Information

  • Extended Product Type:
    41A12X11
  • Product ID:
    1SLM004100A1103
  • ABB Type Designation:
    Mistral41F
  • EAN:
    8000126118643
  • Catalog Description:
    41A12X11 Consumer Unit (empty)
  • Long Description:
    MISTRAL41F flush Opaque door 12M;MISTRAL41F Opaque door 12M

Technical

  • Power Loss:
    22 W
  • Number of Line Terminals:
    0
  • Number of Rows:
    1
  • Cover Plate Type:
    Door
  • Mounting Type:
    Flush mounted (plaster)
  • Door Type:
    Single
  • Enclosure Material:
    thermoplastic
  • Housing Material:
    Plastic
  • Transparent Door:
    No
  • Cover Style:
    with Notch
  • DIN Place Units:
    12
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP41
  • Protection Class:
    Isolated

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    320.000 mm
  • Product Net Height:
    107.000 mm
  • Product Net Depth / Length:
    250.000 mm
  • Product Net Weight:
    1.1 kg
  • Built-In Depth (t2):
    79 mm

Container Information

  • Package Level 1 Units:
    box 9 piece
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Height:
    525 mm
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Gross Weight:
    11 kg
  • Package Level 1 EAN:
    8000126118650

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000214 - Small distribution board
  • ETIM 8:
    EC000214 - Small distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds